The Valueline VL3 FPM is an industrial, flat-panel monitor for use in applications where a remote display location is required.
VL3 FPM 101
-
Monitor
1580690
VL3 FPM 101 is a 10.1-inch, 1280 x 800, industrial touch, IP66-rated flat panel monitor with the look and dimensions of the WP 6…/TP 6… and VL3 PPC.
Product details
Note on application | Only for industrial use |
Product type | Monitor |
Display | |
Display type | 25.7 cm / 10.1"-TFT |
Screen resolution | 1280 x 800 Pixel(s) |
Display formats | 16:9 |
Touch technology | Capacitive multi-touch screen |
Display lighting type | LED |
Brightness | 500 cd/m² |
MTBF | 50000 h |
Color spectrum | 16.7 million colors |
Supply | |
Supply voltage | 24 V DC ±20% |
Max. current consumption | 0.64 A (24 V DC) |
Power supply | |
Connection method | Push-in technology |
Conductor cross section, rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross section AWG | 24 ... 16 |
Stripping length | 30 mm |
Interfaces | 1x USB Type A (For touch control only) |
Monitor output | 1x DisplayPort |
1x HDMI | |
1x VGA |
External dimensions | |
Width / Height / Depth | 263 mm / 200 mm / |
Installation dimensions | |
Width / Height / Installation depth | 252 mm / 189 mm / 52 mm (Panel cutout) |
Installation depth | 6.7 mm, (Bezel) |
Material () | Aluminum |
Ambient conditions | |
Degree of protection | IP66 (front (panel mount)) |
IP30 (back/all around when VESA installed) | |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Altitude | ≤ 2000 m |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
Shock | 15g, 11 ms in accordance with IEC 60068-2-27 |
Vibration (operation) | 1g, according to EN 60068-2-6 |
Conformity/Approvals | |
Conformance | CE-compliant |
UL, USA / Canada | UL 61010-1, UL 61010-2-201 |
Class I, Div. 2, Groups A, B, C, D T4 |
Mounting type | Panel cutout |
VESA holder | |
Holder system | VESA MIS-D 100 C (Voids UL 61010 listing) |
Item number | 1580690 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRBAAD |
Product key | DRBAAD |
GTIN | 4067923072206 |
Weight per piece (including packing) | 4.300 g |
Weight per piece (excluding packing) | 2.400 g |
Customs tariff number | 85249100 |
Country of origin | TW |
ECLASS
ECLASS-13.0 | 19200201 |
ECLASS-15.0 | 19200201 |
ETIM
ETIM 9.0 | EC001428 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-15
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
DP TO DVI ADPTR - Adapter 2400174
-
VL 2.0M DP CABLE - Connecting cable 2404774
-
MSTB 2,5/ 3-STF-5,08 - PCB connector 1777992
-
VL3 FPM 2.0M TOUCH CABLE - Adapter cable 1799972
-
VL3 FPM 2.0M DP CABLE - Adapter cable 1801636
-
VL3 FPM 3.0M TOUCH CABLE - Adapter cable 1801633
-
VL3 FPM 3.0M DP CABLE - Adapter cable 1801637
-
VL3 FPM 10.0M TOUCH CABLE - Adapter cable 1801634
-
VL3 FPM 10.0M DP CABLE - Adapter cable 1801638
-
TP6/WP6/VL3 MOUNTING HW (2PCS) - Panel-mount flange 1289537
Your advantages
10.1" display
DisplayPort, VGA, and HDMI input ports
2x USB Ports for Keyboard & Mouse use
Ambient operating temperatures from -20 °C ... 60 °C
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre