MM-EE-EEM-MA550
-
Measuring device
1475401
Multifunctional energy meter, with integrated Modbus/RTU interface, used to measure electrical parameters up to 600 V, operating temperature up to +70°C. Product is being prepared for compliance with the Cyber Resilience Act (CRA).
Product details
| Note on application | |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Product type | Energy measuring device |
| Display | |
| Display type | LCD with white backlighting |
| Electrical isolation | |
| Pollution degree | 2 |
| Supply | |
| Supply voltage range | 85 V AC ... 275 V AC |
| 120 V DC ... 380 V DC | |
| Power consumption | ≤ 10 VA |
| ≤ 2 W | |
| Nominal frequency | 50 Hz ... 60 Hz (AC sine) |
| Measuring data acquisition | |
| Measuring principle | True RMS value measurement (TRMS) |
| Measured value | AC sine (50 Hz/60 Hz) |
| Acquisition of harmonics | up to 63rd harmonic |
| Measurement: Voltage | |
| Input voltage range | 87 V AC ... 600 V AC (Phase/phase (direct)) |
| Frequency range | 50 Hz ... 60 Hz (45 Hz ... 65 Hz) |
| Precision | 0.2 % |
| Measurement: Current | |
| Input current | 1 A (secondary) |
| 5 A (secondary) | |
| Measuring range | 1 A ... 9999 A (primary) |
| Measurement: Power | |
| Active energy (IEC 62053-22) | Class 0.5 S |
| Reactive power (IEC 62053-23) | Class 2 |
| Current/voltage/power supply | |
| Connection method | Screw connection |
| Stripping length | 7 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 28 ... 12 |
| Tightening torque | 0.5 Nm |
| RS485 | |
| Connection method | Screw connection |
| Stripping length | 7 mm |
| Screw thread | M2 |
| Conductor cross-section rigid | 0.5 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.5 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Tightening torque | 0.2 Nm |
| RS-485 | |
| Connection method | Screw connection |
| Screw thread | M3 |
| Data: Network interface | |
| Communication protocol | Modbus/RTU |
| Communication standard | RS-485 |
| Transmission speed range | 2400 bps ... 38400 bps |
| Parity | odd, even, none |
| Item dimensions | |
| Width | 96 mm |
| Height | 96 mm |
| Depth | 73.4 mm |
| Ambient conditions | |
| Degree of protection | (Front) |
| IP20 (Connections) | |
| Ambient temperature (operation) | -25 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Altitude | ≤ 2000 m |
| Max. permissible relative humidity (operation) | ≤ 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| UKCA | |
| Certificate | UKCA-compliant |
| Mounting type | Panel mount |
| Mounting position | Front panel installation, horizontal |
| Item number | 1475401 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CMCC11 |
| Product key | CMCC11 |
| GTIN | 4063151887766 |
| Weight per piece (including packing) | 394 g |
| Weight per piece (excluding packing) | 394 g |
| Customs tariff number | 90283019 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27142330 |
| ECLASS-15.0 | 27142330 |
ETIM
| ETIM 10.0 | EC002301 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre