MM-EE-EEM-EM377
-
Measuring device
1684491
Three-phase energy meter for active power measurement with direct measurement in networks of up to 480 V/100 A, with Ethernet interface, operating temperature up to +70°C, certified in accordance with the MID directive
Product details
Product type | Energy meter |
Product family | ESSENTIAL edition |
Number (Ethernet ports) | 1 |
Insulation characteristics | |
Protection class | II (EN 50470-1) |
Display | |
Display type | LCD with white backlighting |
Electric strength | 6 kV |
4 kV (EN 50470-3, 7.2) |
Input voltage range | 100 V ... 276 V AC (Ph-N) |
173 V ... 480 V AC (Ph-Ph) | |
Input current range | 100 A AC (Direct measurement) |
Power consumption | 10 VA (2 W) |
Frequency range | 45 Hz ... 65 Hz |
Active energy (EN 50470-3) | Class B |
Real energy (IEC 62053-21) | Class 1 |
Reactive power (IEC 62053-23) | Class 2 |
Meter constant | 400 imp/kWh |
Measurement connection | |
Designation | Measurement connection |
Conductor connection | |
Connection method | Screw connection |
rigid | 1.5 mm² ... 25 mm² |
Tightening torque | 2.5 Nm |
Communication: | |
Communication protocol | Modbus/TCP |
Communication standard | IEEE 802.3 |
Connection method | RJ45 |
Designation | Communication interface |
Connection method | RJ45 |
Protocol | Modbus/TCP |
Communication standard | IEEE 802.3 |
Transmission speed | 100 Mbps |
Transmission speed range | 100 Mbps |
Item dimensions | |
Width | 72 mm |
Height | 100 mm (105 mm) |
Depth | 66 mm |
Horizontal pitch | 4 Div. |
Ambient conditions | |
Degree of protection | IP51 (Front) |
IP20 (Connections) | |
Ambient temperature (operation) | -40 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Altitude | 2000 m |
Max. permissible relative humidity (operation) | 90 % (non-condensing) |
CE | |
Certificate | CE-compliant |
MID | |
Identification | MID-compliant |
Item number | 1684491 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CKDC11 |
Product key | CMCC11 |
GTIN | 4067923240711 |
Weight per piece (including packing) | 395,1 g |
Weight per piece (excluding packing) | 393,8 g |
Customs tariff number | 90283019 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27142330 |
ECLASS-15.0 | 27142330 |
ETIM
ETIM 9.0 | EC002301 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre