CSA
Approval ID: 2030668Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 10 A | 26 - 14 | ||
D | ||||
300 V | 10 A | 26 - 14 |
Det indhold, du ser på, er skræddersyet til Danmark. Se indhold for USA | Vælg et andet land
Marshalling panel, left side according to VDE 0815, right side with white and black pinboards, nom. voltage: 250 V, nominal current: 8 A, connection method: Push-in connection, 1st, 2nd, 3rd, 4th, 5th, 6th, 7th and 8th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 10 A | 26 - 14 | ||
D | ||||
300 V | 10 A | 26 - 14 |