CSA
Approval ID: 2030668Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 10 A | 26 - 14 | ||
Use group D | ||||
300 V | 10 A | 26 - 14 |
Marshalling panel, nom. voltage: 250 V, nominal current: 8 A, connection method: Push-in connection, 1st, 2nd, 3rd, 4th, 5th, 6th, 7th and 8th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Product type | Marshalling terminal |
Number of positions | 2 |
Number of connections | 32 |
Number of rows | 8 |
Potentials | 8 |
Insulation characteristics | |
Overvoltage category | III |
Rated surge voltage | 4 kV |
Maximum power dissipation for nominal condition | 0.56 W |
Number of connections per level | 4 |
Nominal cross section | 1.5 mm² |
1st, 2nd, 3rd, 4th, 5th, 6th, 7th and 8th level | |
Stripping length | 8 mm ... 10 mm |
Connection in acc. with standard | IEC 60947-7-1 |
Conductor cross section rigid | 0.14 mm² ... 2.5 mm² |
Cross section AWG | 26 ... 14 (converted acc. to IEC) |
Conductor cross section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross section, flexible [AWG] | 26 ... 16 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 1.5 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.14 mm² ... 1.5 mm² |
Nominal current | 8 A |
Maximum load current | 8 A (with 1.5 mm² conductor cross section) |
Nominal voltage | 250 V |
Nominal cross section | 1.5 mm² |
1st, 2nd, 3rd, 4th, 5th, 6th, 7th and 8th level Connection cross sections directly pluggable | |
Conductor cross section rigid | 0.34 mm² ... 2.5 mm² |
Conductor cross section, rigid [AWG] | 20 ... 14 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.34 mm² ... 1.5 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.34 mm² ... 1.5 mm² |
Width | 8.3 mm |
Height | 100 mm |
Depth on NS 35/7,5 | 87.5 mm |
Depth on NS 35/15 | 95 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 125 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Calorimetric heat release NFPA 130 (ASTM E 1354) | 27,5 MJ/kg |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Mechanical data | |
Open side panel | Yes |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C () |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-1 |
Mounting type | NS 35/7,5 |
NS 35/15 |
Item number | 3270230 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Sales key | BE6211 |
Product key | BE6211 |
Catalog page | Page 50 (C-1-2019) |
GTIN | 4055626243238 |
Weight per piece (including packing) | 37,04 g |
Weight per piece (excluding packing) | 37 g |
Customs tariff number | 85369010 |
Country of origin | PL |
ECLASS-13.0 | 27250105 |
ETIM 9.0 | EC000897 |
UNSPSC 21.0 | 39121400 |
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 10 A | 26 - 14 | ||
Use group D | ||||
300 V | 10 A | 26 - 14 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |