EMLP (D30)R RD
-
Label
0803437
Product details
| Product type | Device marker |
| Marking | |
| Number of individual labels | 500 |
| Number of individual labels per row | 1 |
| Identification technology | Thermal transfer |
| Width | 30.00 mm |
| Height | 30.00 mm |
| Depth | 0.55 mm |
| Text field | |
| Text field width | 100 mm |
| Text field height | 190 mm |
| RoHS compliant | yes |
| Foil strength | 50 µm |
| Adhesive strength | 20 µm |
| Adhesive | Acrylic |
| Color | white (RAL 9010) |
| Material | Polyester |
| Base element material | Polyester |
| Components | Silicone-free |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 120 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VDMA 24364-A1-L:2018-05 |
| Result | Test passed |
| Scratch resistance | |
| Specification | EN ISO 1518-1:2023 (following) |
| Requirements | ≥ 5 N |
| Result | Test passed |
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2020-12 (following) |
| Result | Test passed |
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Procedure | Artificial irradiation. |
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) |
| Test duration | 240 h |
| Rating 125 °C (150 °C) | Test passed |
| Wipe resistance of inscriptions | |
| Specification | DIN EN 60068-2-11:2000-02 |
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropanol (99%) [67-63-0] | Test passed |
| n-Hexane [CAS No. 110-54-3] |
Test passed |
| Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Immersion in chemicals, oil & fuel | |
| Specification | ISO 175:2010 (following) |
| Test duration | 168 h |
| Saltwater (saturated 350 g/l) [CAS No. - ] |
Test passed |
| IRM 901 | Test passed |
| IRM 902 | Test passed |
| IRM 903 | Test passed |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | DIN EN ISO 22479:2022-08 |
| Result | Test passed |
| Procedure | Method B |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
| Result | Test passed |
| Test duration | 96 h |
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
| Mounting type | adhesive |
| Item number | 0803437 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BG2411 |
| Product key | BG2411 |
| GTIN | 4055626057217 |
| Weight per piece (including packing) | 341,2 g |
| Weight per piece (excluding packing) | 99,99 g |
| Customs tariff number | 39199080 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27281103 |
| ECLASS-15.0 | 27281103 |
ETIM
| ETIM 10.0 | EC001288 |
UNSPSC
| UNSPSC 21.0 | 39131500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
THERMOMARK E.600 - Thermal transfer printer 1285310
-
THERMOMARK ROLL 2.0 - Thermal transfer printer 1085260
-
THERMOMARK-RIBBON 110 - Ink ribbon 5145384
-
THERMOMARK-RIBBON 110/50 - Ink ribbon 0800687
-
TM-RIBBON 110 WH 100 - Ink ribbon 0804661
-
THERMOMARK ROLLMASTER 300 - Thermal transfer printer 0804501
-
THERMOMARK ROLLMASTER 600 - Thermal transfer printer 0804663
-
THERMOMARK ROLL - Thermal transfer printer 5146477
-
THERMOMARK X1.2 - Thermal transfer printer 5146231
Your advantages
Quick and inexpensive marking with THERMOMARK ... roll printers from Phoenix Contact
High level of resistance to chemical and mechanical influences
High-quality appearance
The EMLP ... self-adhesive markers are equivalent to engraved labels
Primarily used for marking electrical components, devices, and buttons
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre