UM-PRO-SKT-B122-L200-7035 - Housing set
1456984

Profile housing (PA), mounting type: DIN rail mounting, dimensions on the DIN rail: width: 203.8 mm, height: 142.3 mm, depth: 39.45 mm, incl. 2 lateral elements (PA), color: black (9005), for PCBs with width: 122 mm, length: 200 mm, PCB surface: 21590 mm2

Product details









Compatible products