HC-STA-B24-HLFD-1TTP16-EL/...
   - 
  Housing
    
      1373256
      
      
    
  
      Sleeve housing B24, for double locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 1, straight, 1x Pg16, height: 60 mm, cable gland: none, with choice of powder coating color
Product details
| General | powder-coated and color version of item 1412780 HC-STA-B24-HLFD-1TTP16-EL-AL | 
| General | for contact inserts HC-B24, BB46, D64, DD108, HV10/16, M | 
| Product type | Housing with locking latch | 
| Housing type | Sleeve housing | 
| Application | Standard | 
| Design | B24 | 
| Type of locking | for double locking latch | 
| No. of cable outlets | 1 | 
| Type of the screw connection | 1x Pg16 | 
| Cable outlet | straight | 
| Dimensional drawing | 
                 | 
            
| Width | 44 mm | 
| Height | 60 mm | 
| Length | 120 mm | 
| Color | black (RAL 9005) | 
| Housing material | Die-cast aluminum, salt water resistant | 
| Housing surface material | uncoated | 
| Ambient conditions | |
| Degree of protection | IP66 | 
| IP67 | |
| Enclosure rating (NEMA) | 4 (UL 50e) | 
| 4X (UL 50e) | |
| 12 (UL 50e) | |
| Impact strength | IK09 | 
| Ambient temperature (operation) | -40 °C ... 125 °C | 
| Item number | 1373256 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | AF7APB | 
| Product key | AF7APB | 
| Weight per piece (including packing) | 245,3 g | 
| Weight per piece (excluding packing) | 245,3 g | 
| Customs tariff number | 85389099 | 
| Country of origin | PL | 
ECLASS
| ECLASS-13.0 | 27440202 | 
| ECLASS-15.0 | 27440202 | 
ETIM
| ETIM 9.0 | EC000437 | 
UNSPSC
| UNSPSC 21.0 | 31261500 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-E
               No hazardous substances above the limits 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
- 
    
      
G-INS-PG16-S68N-NNES-S - Cable gland 1411174
 - 
    
      
G-INSEC-PG16-S68N-NNES-S - Cable gland 1411199
 - 
    
      
US-EMLP (20X9) CUS - Plastic label 0830085
 - 
    
      
HC-B24-HCWD-PLR-BK - Protective cover 1346552
 - 
    
      
US-EMLP-HA (20X9) - Plastic label 0830989
 - 
    
      
WP-G HF IP66 PG16 BK - Protective hose screw connection 3240891
 - 
    
      
WP-G HF IP69K PG16 BK - Protective hose screw connection 3240877
 - 
    
      
WP-GA HF IP66 PG16 BK - Protective hose screw connection 3240919
 - 
    
      
WP-GA HF IP69K PG16 BK - Protective hose screw connection 3240905
 - 
    
      
WP-GR HF IP66 PG16 BK - Protective hose screw connection 3240947
 - 
    
      
WP-GR HF IP69K PG16 BK - Protective hose screw connection 3240933
 - 
    
      
WP-G PP HF PG16 - Protective hose screw connection 3240991
 - 
    
      
WP-GT PP HF PG16 - Protective hose screw connection 3241005
 - 
    
      
WP-G BRASS IP40 PG16 - Protective hose screw connection 3241040
 - 
    
      
WP-GT BRASS PG16 - Protective hose screw connection 3241026
 - 
    
      
WP-G BRASS IP65 PG16 - Protective hose screw connection 3241054
 
PHOENIX CONTACT A/S
        
        Hammerholmen 43C, 1. tv. 2650 Hvidovre