HC-B 6-TMS-100/O1STM20S-EUA
-
Housing
1604078
HEAVYCON ADVANCE for increased environmental requirements, sleeve housing B6, with screw locking, height 100 mm, with 1xM20 thread, lateral cable outlet
Product details
General | For contact inserts HC-B6, BB10, DD24, M |
Product type | Housing with screw locking |
Housing type | Sleeve housing |
Application | increased environmental requirements |
Type | B6 |
No. of cable outlets | 1 |
Type of the screw connection | 1x M20 |
Fixing screws | M6 |
Shielded | no |
Cable outlet | lateral |
Pg screw connection | none |
Tightening torque | 3 Nm (Locking screw) |
Dimensional drawing |
|
Width | 57 mm |
Height | 100 mm |
Length | 92 mm |
Installation dimensions | |
Width of the assembly cutout | 35 mm |
Length of the assembly cutout | 52 mm |
Seal material | Viton |
Housing material | Die-cast aluminum, salt water resistant |
Housing surface material | Powder-coated, black |
Locking latch material | Stainless steel |
Ambient conditions | |
Degree of protection | IP66 |
IP68 (0.2 bar/24 h) | |
IP69K | |
Enclosure rating (NEMA) | 4 (NEMA 250) |
4X (NEMA 250) | |
6P (NEMA 250) | |
12 (NEMA 250) | |
Ambient temperature (operation) | -40 °C ... 125 °C |
Mechanical data | |
Type of the screw connection | 1x M20 |
Locking type | Screw |
Assembly note | In order to guarantee that the protective conductor contact functions even when plugged in at an angle, the two panel-mount flanges must have sufficient electrical contact with the metal mounting panel. |
Tightening torque of locking screw 3 Nm. | |
Fixing screws | M6 |
Item number | 1604078 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Product key | AF7AAA |
GTIN | 4017918883980 |
Weight per piece (including packing) | 301,32 g |
Weight per piece (excluding packing) | 301,32 g |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440202 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-B-AF-SET - Panel-mount flange 1604638
-
HC-B 6-TMS-SD-IP50 - Protective cover 1690736
-
HC-B 6-TMS-SD-IP65 - Protective cover 1690778
-
G-INS-M20-S68N-PNES-GY - Cable gland 1411125
-
G-INS-M20-S68N-PNES-BK - Cable gland 1411133
-
G-INS-M20-S68N-NNES-S - Cable gland 1411163
-
HC-M-KV-M20(11-16) - Cable gland 1645998
-
G-INSEC-M20-S68N-NCRS-S - Cable gland 1411189
-
HC-M-KV-Z-M20 - Cable gland 1646146
-
HC-M-KV-T-M20 - Cable gland 1646188
-
REDUC-M-KV-M20/M16 - Reducing adapter 1647611
-
ENLAR-M-KV-M20/M25 - Extension adapter 1647666
-
HC-M-BS-M20 - Screw plug 1645846
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre