POS POLEFIX M 180 VA - Holder
1587071

Basic holder for Pico off-grid system, fixing for mast Ø 75 mm ... 180 mm, compatible with POS-HP housing sizes 204 mm x 251 mm to 410 mm x 455 mm, and POS PV panel 75, 110, and 190, material: stainless steel

Product details








Your advantages

Internationally certified housing system
Different housing sizes can be combined with one holder
Simple 1-person installation of the entire system
Complete system except own electronics
Simple supply chain