Det indhold, du ser på, er skræddersyet til Danmark. Se indhold for USA | Vælg et andet land

PTPOWER 95-3L - High-current terminal block
3260109

High-current terminal block, Blocked, nom. voltage: 1000 V, nominal current: 232 A, number of connections: 6, number of positions: 3, connection method: PowerTurn connection, cross section: 25 mm2 - 95 mm2, mounting type: NS 35/15, color: gray

Product details









Compatible products



Your advantages

Quick and easy connection is now also possible for large conductors with the high-current terminal block
In addition to using the existing test pick-off, pick-off terminal blocks can be connected, each of which can also accommodate two test cables
The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors
The compact design enables wiring in a confined space