cUL Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| C | ||||
| 1000 V | 140 A | 8 - 1/0 | ||
UL Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| E | ||||
| 1000 V | 140 A | 8 - 1/0 | ||
DNV
Approval ID: TAE00000Z9CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 140 A | 8 - 1/0 | ||
| C | ||||
| 1000 V | 140 A | 8 - 1/0 | ||
CCC
Approval ID: 2020322313000630UKCA-EX
Approval ID: CML 22UKEX1227UIECEx
Approval ID: IECExSEV14.0013UATEX
Approval ID: SEV14ATEX0156U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Only rigid conductors | 1100 V | 134 A | 10 - 70 | |
| multi-stranded with ferrule | 1100 V | 134 A | 16 - 50 | |
IECEx
Approval ID: IECExSEV14.0013U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1100 V | 134 A | |||
| Only rigid conductors | 1100 V | 134 A | ||
| multi-stranded with ferrule | 1100 V | 134 A | ||