HV-M 6
-
High-current connector
0711771
High-current connector, nom. voltage: 1250 V, nominal current: 150 A, number of connections: 1, connection method: Bolt connection, mounting type: NS 35/7,5, NS 35/15, color: gray
Product details
Product type | Bolt connection terminal block |
Number of connections | 1 |
Number of rows | 1 |
Potentials | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 8 kV |
Number of connections per level | 1 |
Level 1 | |
Connection method | Bolt connection |
Screw thread | M6 |
Tightening torque | 3 ... 7 Nm |
Connection in acc. with standard | IEC 60947-7-1 |
Conductor cross-section flexible | 1.5 mm² ... 50 mm² |
Conductor cross-section, flexible [AWG] | 16 ... 1/0 (converted acc. to IEC) |
Nominal current | 150 A |
Maximum load current | 150 A |
Nominal voltage | 1250 V |
Width | 18.4 mm |
Bolt length | 25 mm |
Color | gray |
Flammability rating according to UL 94 | V0 |
Insulating material group | II |
Insulating material | PA-GF |
Mechanical data | |
Open side panel | No |
Connection in acc. with standard | DIN 46235:1983-07 |
IEC 60947-7-1 |
Mounting type | NS 35/7,5 |
NS 35/15 |
Item number | 0711771 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | BE4211 |
Product key | BE4211 |
GTIN | 4017918965952 |
Weight per piece (including packing) | 32,55 g |
Weight per piece (excluding packing) | 32,55 g |
Customs tariff number | 85369010 |
Country of origin | NL |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
HV-M 6-VS 2 - Connection element 0711917
-
HV-M 6-VS 3 - Connection element 0711920
-
HV-TP - Partition plate 0711894
-
HV-TP/B - Separating plate 0711904
-
X-PEN 0,35 - Marker pen 0811228
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
ZB 5 :UNBEDRUCKT - Zack marker strip 1050004
-
ZB 5 CUS - Zack marker strip 0824962
-
ZB 5,LGS:L1-N,PE - Zack marker strip 1050415
-
UC-TM 5 - Marker for terminal blocks 0818108
-
UC-TM 5 CUS - Marker for terminal blocks 0824581
-
UCT-TM 5 - Marker for terminal blocks 0828734
-
UCT-TM 5 CUS - Marker for terminal blocks 0829595
-
GBS 5-25X12 - Group marker label for terminal marking 0810588
-
GBS 5-25X5 - Group marker label for terminal marking 0829126
-
STP 5-2-ZB - Marker carriers 3037643
-
ZB 10:UNBEDRUCKT - Zack marker strip 1053001
-
ZB 10 CUS - Zack marker strip 0824941
-
ZB10,LGS:L1-N,PE - Marker for terminal blocks 1053412
-
ZB10,LGS:U-N - Marker for terminal blocks 1053438
-
UC-TM 10 - Marker for terminal blocks 0818069
-
UC-TM 10 CUS - Marker for terminal blocks 0824605
-
UCT-TM 10 - Marker for terminal blocks 0829142
-
UCT-TM 10 CUS - Marker for terminal blocks 0829623
-
PS-6 - Test plug 3030996
-
PS-6/2,3MM RD - Test plug 3038736
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre