CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 6 - 1/0 | |||
| C | ||||
| 600 V | 6 - 1/0 | |||
| D | ||||
| 600 V | 6 - 1/0 | |||
LR
Approval ID: LR2420186TAATEX
Approval ID: KEMA99ATEX4487UcUL Recognized
Approval ID: E192998| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 6 - 1/0 | ||||
EAC Ex
Approval ID: KZ 7500525010101950IECEx
Approval ID: IECExKEM06.0035UUL Recognized
Approval ID: E192998| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 6 - 1/0 | ||||