Det indhold, du ser på, er skræddersyet til Danmark. Se indhold for USA | Vælg et andet land

USLKG 10 N - Protective conductor terminal block
3003923

Protective conductor terminal block, number of connections: 2, connection method: Screw connection, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 16 mm2, mounting method: PE foot with mounting screw, M4, mounting type: NS 35/7,5, NS 35/15, NS 32, color: green-yellow

Product details









Compatible products