TB 50-PE I
-
Protective conductor terminal block
3251206
Protective conductor terminal block, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 50 mm2, cross section: 16 mm2 - 50 mm2, mounting method: PE foot with mounting screw, M6, mounting type: NS 35/7,5, NS 35/15, NS 32, color: green-yellow
Product details
Product type | Ground terminal block |
Product family | TB |
Number of positions | 1 |
Number of connections | 2 |
Number of rows | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 8 kV |
Maximum power dissipation for nominal condition | 4.73 W |
Number of connections per level | 2 |
Nominal cross section | 50 mm² |
Rated cross section AWG | 1/0 |
Screw thread | M6 |
Note | Please observe the current carrying capacity of the DIN rails. |
Tightening torque | 6 ... 8 Nm |
Stripping length | 24 mm |
Internal cylindrical gage | A10 |
Connection in acc. with standard | IEC 60947-7-2 |
Conductor cross section rigid | 16 mm² ... 50 mm² |
Cross section AWG | 4 ... 2/0 (converted acc. to IEC) |
Conductor cross section flexible | 25 mm² ... 50 mm² |
Conductor cross section, flexible [AWG] | 2 ... 2/0 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 25 mm² ... 50 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 25 mm² ... 50 mm² |
Nominal cross section | 50 mm² |
Width | 20 mm |
Height | 70.5 mm |
Depth on NS 32 | 81 mm |
Depth on NS 35/15 | 83.5 mm |
Color | green-yellow |
Flammability rating according to UL 94 | V2 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -40 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 125 °C |
General | |
Terminal block mounting | 6 Nm ... 8 Nm (PE foot with mounting screw, M6) |
Mechanical data | |
Open side panel | No |
Oscillation/broadband noise | |
Specification | DIN EN 50155 (VDE 0115-200):2022-06 |
Spectrum | Long life test category 2, bogie-mounted |
Frequency | f1 = 5 Hz to f2 = 250 Hz |
ASD level | 6.12 (m/s²)²/Hz |
Acceleration | 3.12g |
Test duration per axis | 5 h |
Test directions | X-, Y- and Z-axis |
Result | Test passed |
Shocks | |
Pulse shape | Half-sine |
Acceleration | 5g |
Shock duration | 30 |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-2 |
Mounting type | NS 35/7,5 |
NS 35/15 | |
NS 32 | |
Terminal block mounting | 6 Nm ... 8 Nm (PE foot with mounting screw, M6) |
Item number | 3251206 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | BEK321 |
Product key | BEK321 |
GTIN | 4046356951128 |
Weight per piece (including packing) | 183,6 g |
Weight per piece (excluding packing) | 180 g |
Customs tariff number | 85369010 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27250103 |
ETIM
ETIM 9.0 | EC000901 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
NS 32 PERF 2000MM-VPE 10 - DIN rail perforated 1201002
-
NS 32 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201015
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
ZB 10:UNBEDRUCKT - Zack marker strip 1053001
-
ZB 10 CUS - Zack marker strip 0824941
-
ZB10,LGS:L1-N,PE - Marker for terminal blocks 1053412
-
ZB10,LGS:U-N - Marker for terminal blocks 1053438
-
UC-TM 10 - Marker for terminal blocks 0818069
-
UC-TM 10 CUS - Marker for terminal blocks 0824605
-
UCT-TM 10 - Marker for terminal blocks 0829142
-
UCT-TM 10 CUS - Marker for terminal blocks 0829623
-
PROJECT COMPLETE - Software 1050453
Your advantages
Reliable cable connection is ensured by three-point centering of the conductor in the prismatic sleeve base
Low contact resistance of the contact surface due to ribbing
Screw locking by means of spring-loaded elements in the clamping part
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre