MSLKG 6
-
Protective conductor terminal block
1410505
Protective conductor terminal block, When aligned with a feed-through terminal block of the same shape, a partition plate must be used for insulation voltages > 250 V, number of connections: 2, connection method: Screw connection, 1 level, cross section: 0.5 mm2 - 10 mm2, mounting method: PE foot with mounting screw, M4, mounting type: NS 15, color: green-yellow
Product details
General | When aligned with a feed-through terminal block of the same shape, a partition plate must be used for insulation voltages > 250 V |
Product type | Ground terminal block |
Number of connections | 2 |
Number of rows | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 6 kV |
Maximum power dissipation for nominal condition | 1.31 W |
Number of connections per level | 2 |
Nominal cross section | 6 mm² |
1 level | |
Connection method | Screw connection |
Screw thread | M4 |
Note | Please observe the current carrying capacity of the DIN rails. |
Tightening torque | 1.5 ... 1.8 Nm |
Stripping length | 10 mm |
Internal cylindrical gage | A5 |
Connection in acc. with standard | IEC 60947-7-2 |
Conductor cross section rigid | 0.5 mm² ... 10 mm² |
Cross section AWG | 20 ... 8 (converted acc. to IEC) |
Conductor cross section flexible | 0.5 mm² ... 6 mm² |
Conductor cross section, flexible [AWG] | 20 ... 10 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 6 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.5 mm² ... 6 mm² |
Rated data (ATEX/IECEx) | |
Identification | II 2 G Ex eb IIC Gb |
Operating temperature range | -60 °C ... 105 °C |
Ex-certified accessories | 1205066 SZS 1,0X4,0 VDE |
1421633 E/MK | |
Torque range for PE foot | 1.5 Nm ... 1.8 Nm |
output | (Permanent) |
Ex connection data General | |
Torque range | 1.5 Nm ... 1.8 Nm |
Nominal cross section | 6 mm² |
Rated cross section AWG | 10 |
Connection capacity rigid | 0.5 mm² ... 10 mm² |
Connection capacity AWG | 20 ... 8 |
Connection capacity flexible | 0.5 mm² ... 6 mm² |
Connection capacity AWG | 20 ... 10 |
Width | 8.2 mm |
Color | green-yellow |
Flammability rating according to UL 94 | V2 |
Insulating material group | I |
Insulating material | PA |
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 125 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 125 °C |
General | |
Terminal block mounting | 1.5 Nm ... 1.8 Nm (PE foot with mounting screw, M4) |
Mechanical data | |
Open side panel | No |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-2 |
Mounting type | NS 15 |
Terminal block mounting | 1.5 Nm ... 1.8 Nm (PE foot with mounting screw, M4) |
Item number | 1410505 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | BE1261 |
Product key | BE1261 |
GTIN | 4017918021085 |
Weight per piece (including packing) | 17,24 g |
Weight per piece (excluding packing) | 17,24 g |
Customs tariff number | 85369010 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27250103 |
ETIM
ETIM 9.0 | EC000901 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
ATP-MBK - Partition plate 1413227
-
SZS 1,0X4,0 VDE - Screwdriver 1205066
-
NS 15 UNPERF 2000MM VPE 10 - DIN rail, unperforated 1401695
-
NS 15 PERF 2000MM VPE 10 - DIN rail perforated 1401682
-
NS 15 AL PERF 2000MM VPE 10 - DIN rail perforated 1401763
-
NS 15 WH PERF 2000MM-VPE 10 - DIN rail perforated 1204096
-
ZB 8:UNBEDRUCKT - Zack marker strip 1052002
-
ZB 8 CUS - Zack marker strip 0825011
-
UC-TM 8 - Marker for terminal blocks 0818072
-
UC-TM 8 CUS - Marker for terminal blocks 0824597
-
UCT-TM 8 - Marker for terminal blocks 0828740
-
UCT-TM 8 CUS - Marker for terminal blocks 0829616
-
ZB 8,LGS:L1-N,PE - Marker for terminal blocks 1052413
-
CLIPFIX 15 - End bracket 3022263
Your advantages
If the mini ground terminal blocks are at the end of a terminal strip, an end bracket, e.g., E/MK, should be used
The green-yellow housing clearly indicates the protective conductor function of the terminal block
These miniature ground terminals were designed specifically for the 15 mm DIN rail (NS 15) in accordance with EN 60715
The mini ground terminal blocks are electrically connected to the DIN rail via their foot elements, which means that the DIN rail can be used as a grounding busbar
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre