INTERBUS ST counter module
The IB ST 24 CNT module is designed for counting pulses, measuring frequencies and periods, and generating square-wave pulses.
The module has 4 channels which can be operated independently of one another. The counter then has a 16-bit resolution. Cascading is possible by simply connecting several counters in a row.
Each channel has a digital output that can be set according to the event. Simple applications can use a single device.
The module is available with either screw or spring-cage connection.
IB ST 24 CNT
-
Function module
2750400
INTERBUS-ST counter module, 4 counter inputs, 24 V or 5 V DC signal level, IP20 protection, consisting of: Terminal part with screw connection and module electronics
Free download available.
Downloads
Product details
Compatible products
Your advantages
Connection of actuators in 2-conductor technology
Connection of sensors in 2- or 3-conductor technology
Short-circuit and overload-protected outputs