PTFIX 10/6X4-SILED 250 (5X20) - Function distribution block
1172150

Function distribution block, fuse type: G / 5 x 20, nom. voltage: 250 V, nominal current: 6.3 A, connection method: Push-in connection, Load contact, Rated cross section: 4 mm2, cross section:  0.2 mm2- 6 mm2, connection method: Push-in connection, Line contact, Rated cross section: 16 mm2, cross section:  0.5 mm2- 16 mm2, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: black

Product details