Order information: Order crimp contacts Ø 2 mm separately
Coding
N
Material (Insulating body)
PA 6.6
Connection method
Crimp connection
Contact switching type
Socket
Application
Signal
Number of positions
6
Direction of rotation
Standard
Connection profile
6
Number (Contact group 1)
6
Contact diameter (Contact group 1)
2 mm
Rated current Contact (Contact group 1)
20 A (for max. connection cross section)
Rated voltage Contact (Contact group 1)
48 V AC
74 V DC
Rated surge voltage
1.5 kV
Overvoltage category
III
Degree of pollution
3
Housing
Order information:
Order contact inserts and cable clamping/shield accessories separately
Type
Feed-through header
Thread type
M23
Design
straight
Type of locking
Screw locking mechanism
Pg screw connection
none
Mounting type
Front mounting/square flange (4x Ø 3.2 mm)
Material (Housing)
Metal
Degree of protection (plugged in)
IP67
Seal for the device
Flat gasket
Seal
External cable diameter
9.5 mm ... 10.5 mm
Seal material
NBR
Item number
1594098
Packing unit
20 pc
Minimum order quantity
1 pc
Note
Made to order (non-returnable)
Sales key
ABRAFJ
Product key
ABRAFJ
GTIN
4046356199650
Weight per piece (including packing)
78,52 g
Weight per piece (excluding packing)
73,65 g
Customs tariff number
85366990
Country of origin
Information on the country of origin is provided with the delivery.
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.