FLKM 50-PA-S300/6J/SMKDS1
-
Front adapter
2296414
VARIOFACE front adapter, for Siemens SIMATIC® S7-300, 1 x 32 channels can be connected, separate voltage supply via angled miniature PCB terminal blocks
Product details
Product type | Front adapter |
Insulation characteristics | |
Insulation | Functional insulation |
Overvoltage category | II |
Pollution degree | 2 |
Operating voltage (AC) | ≤ 25 V AC |
Operating voltage (DC) | ≤ 60 V DC |
Current (Per path) | ≤ 1 A |
Current (per connection) | ≤ 8 A (Feed-in via separate power supply) |
Current (Total current per byte) | ≤ 2 A (Feed-in via connector) |
Rated insulation voltage | 63 V |
Rated surge voltage | 0.6 kV (1.2/50 μs) |
Supported controller SIEMENS S7-300 / ET 200 M | |
Suitable I/O card | CPU 313C |
CPU 313C-2DP | |
CPU 313C-2PtP | |
CPU 314C-2DP | |
CPU 314C-2PtP | |
6ES7321-1BL00-0AA0 | |
6ES7322-1BL00-0AA0 | |
6ES7323-1BL00-0AA0 | |
6ES7331-1KF01-0AB0 | |
6ES7331-7NF00-0AB0 | |
6ES7331-7NF10-0AB0 | |
6ES7331-7PF01-0AB0 | |
6ES7331-7PF11-0AB0 | |
6ES7332-5HF00-0AB0 | |
6ES7350-2AH01-0AE0 | |
6ES7357-4AH01-0AE0 |
Field level | |
Connection method | IDC/FLK pin strip |
Number of connections | 1 |
Number of positions | 50 |
Pitch | 2.54 mm |
Supply | |
Connection method | Screw connection |
Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross-section AWG | 26 ... 16 |
Item dimensions | |
Width | 115 mm |
Height | 21.3 mm |
Ambient conditions | |
Degree of protection | IP00 |
Degree of protection (Installation location) | ≥ IP54 (Installation location) |
Ambient temperature (operation) | -20 °C ... 50 °C |
Altitude | ≤ 2000 m |
Standards/regulations | DIN EN 50178: 1998-04 |
Standard designation | Air clearances and creepage distances |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2296414 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK2AMS |
Product key | DK2AMS |
GTIN | 4017918206284 |
Weight per piece (including packing) | 62,1 g |
Weight per piece (excluding packing) | 36,3 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242292 |
ETIM
ETIM 8.0 | EC002584 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre