FLKM 50-PA-AB/1756/UNI/EXTC
-
Front adapter
2901892
VARIOFACE front adapter for Allen Bradley ControlLogix and Honeywell PlantScape, max. 1x 32 channels can be connected via 1:1 connection.
The front adapters are pushed into the high 1756-TBE hoods (not supplied as standard).
Product details
Product type | Front adapter |
Insulation characteristics: Air clearances and creepage distances between the power circuits | |
Insulation | Functional insulation |
Overvoltage category | II |
Pollution degree | 2 |
Operating voltage (AC) | ≤ 25 V AC |
Operating voltage (DC) | ≤ 60 V DC |
Nominal operating mode | 100% operating factor |
Current (Per path) | ≤ 1 A |
Current (Total current per connection) | ≤ 7 A (Feed-in via separate power supply) |
Air clearances and creepage distances between the power circuits | |
Rated insulation voltage | 63 V |
Rated surge voltage | 0.6 kV |
Field level | |
Connection method | IDC/FLK pin strip |
Number of connections | 1 |
Number of positions | 50 |
Pitch | 2.54 mm |
Supply | |
Connection method | Screw connection |
Conductor cross section rigid | 0.14 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Ambient conditions | |
Degree of protection | IP00 |
Degree of protection (Installation location) | ≥ IP54 (Installation location) |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Altitude | ≤ 2000 m |
Air clearances and creepage distances between the power circuits | |
Standards/regulations | DIN EN 50178 |
Assembly note | in rows with zero spacing |
Mounting position | any |
Notes on operation | Do not connect adjacent channels to SELV/ PELV and voltages dangerous to the touch. |
Notes on operation | No additional touch protection is required when using a SELV/PELV voltage (≤ 25 V AC or 60 V DC). |
Notes on operation | At least one functional insulation against adjacent modules is complied with (in the support rail direction). If the application has stricter requirements for the insulation (basic insulation or reinforced insulation), they must be realized by applying suitable measures (e. g. partition plates). |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2901892 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CK231R |
Product key | DK231R |
GTIN | 4046356638180 |
Weight per piece (including packing) | 71,5 g |
Weight per piece (excluding packing) | 67,5 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242292 |
ETIM
ETIM 8.0 | EC002584 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre