Det indhold, du ser på, er skræddersyet til Danmark. Se indhold for USA | Vælg et andet land

FOC-ST:A-SJ:C-HB02/10 PR - FO patch cable
1423846

Assembled FO cable, PROFINET cable type B, 200/230 µm PCF fiber, SC-RJ/IP67 push-pull metal housing to BFOC(ST)/IP20, PVC outer sheath, halogen-free, ozone and UV-resistant, in conduit, for fixed indoor installation, length: 10 m

This product needs further products for operation. Mandatory accessories

Product details








Compatible products




Your advantages

Reliable even in EMC-sensitive applications
Fast data transmission for demanding applications
Flexible installation, thanks to PVC outer sheath
Including individual test report
Universal installation cables for fixed installation indoors and outdoors (direct underground installation not permitted)
Additional line protection thanks to protective tube
2.2 mm single-core wires made from extremely hard-wearing polyvinyl chloride (PVC)
PROFINET type B for flexible use
Robust cable for use in harsh environments
Halogen-free, ozone, and UV resistant