Optical transmission with FO technology provides superior immunity to interference at maximum transmission ranges without restricting the transmission bandwidth.
FL MC EF WDM-SET SC
-
FO converters
2902660
FO converter set, consisting of type A devices and type B devices, for full duplex transmission from 10/100Base-T(X) to individual simplex fiberglass with WDM (wavelength division multiplex) technology. SC simplex fiber optic connection (1550/1310 nm).
Product details
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Product type | Media converter |
| Signal | Ethernet |
| Data: optical FO | |
| Transmission length incl. 3 dB system reserve | 38 km (F-E 9/125 0.36 dB/km) |
| 34 km (F-E 9/125 0.4 dB/km) | |
| 28 km (F-E 9/125 0.5 dB/km) | |
| 21 km (F-G 62.5/125 0.7 dB/km F 1000) | |
| 5.5 km (F-G 62.5/125 2.6 dB/km F 600) | |
| 21 km (F-G 50/125 0.7 dB/km F 1200) | |
| 9 km (F-G 50/125 1.6 dB/km F 800) | |
| Connection method | SC simplex |
| Wavelength | 1550 nm |
| 1310 nm | |
| Transmission medium | Multi-mode fiberglass |
| Single-mode fiberglass | |
| Data | |
| Transmission medium | Copper |
| Color (Housing) | green (RAL 6021) |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 65 °C |
| Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
| ≤ 2000 m (in acc. with UL) | |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Shipbuilding | |
| Identification | DNV GL |
| Shipbuilding data | |
| Temperature | B |
| Humidity | A |
| Vibration | A |
| EMC | B |
| Enclosure | Required protection according to the Rules shall be provided upon installation on board |
| Mounting type | DIN rail mounting |
| Item number | 2902660 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC311 |
| Product key | DNC311 |
| GTIN | 4046356670616 |
| Weight per piece (including packing) | 393,7 g |
| Weight per piece (excluding packing) | 434 g |
| Customs tariff number | 85176200 |
| Country of origin | US |
ECLASS
| ECLASS-13.0 | 19170411 |
| ECLASS-15.0 | 19170411 |
ETIM
| ETIM 10.0 | EC001467 |
UNSPSC
| UNSPSC 21.0 | 43201500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 1-Methyl-2-pyrrolidone (NMP) (CAS: 872-50-4) |
| Lead (CAS: 7439-92-1) | |
| 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) | |
| SCIP | c70164e3-e124-4d3b-a32a-71e11230e813 |
Compatible products
-
FL MC EF WDM-A SC - FO converters 2902658
-
FL MC EF WDM-B SC - FO converters 2902659
-
FL CAT5 HEAVY - Data cable 2744814
-
FL CAT5 FLEX - Installation cable 2744830
-
FL CRIMPTOOL - Assembly tool 2744869
-
ME 22,5 TBUS 1,5/ 5-ST-3,81 GN - DIN rail bus connector 2707437
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 GN - DIN rail bus connector 2709561
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 KMGY - DIN rail bus connector 2713645
-
FOC-LC:PA-SC:PA-OM2:D01/1 - FO patch cable 1115607
-
FOC-LC:PA-SC:PA-OM2:D01/2 - FO patch cable 1115605
-
FOC-SC:PA-SC:PA-OM2:D01/1 - FO patch cable 1115536
-
FOC-SC:PA-SC:PA-OM2:D01/2 - FO patch cable 1115535
-
FOC-ST:PA-SC:PA-OM2:D01/1 - FO patch cable 1115574
-
FOC-ST:PA-SC:PA-OM2:D01/2 - FO patch cable 1115573
-
FOC-LC:PA-SC:PA-OM4:D01/1 - FO patch cable 1115601
-
FOC-LC:PA-SC:PA-OM4:D01/2 - FO patch cable 1115600
-
FOC-SC:PA-SC:PA-OM4:D01/1 - FO patch cable 1115424
-
FOC-SC:PA-SC:PA-OM4:D01/2 - FO patch cable 1115423
-
VS-08-RJ45-5-Q/IP20 - RJ45 connector 1656725
-
VS-08-RJ45-5-Q/IP20 BK - RJ45 connector 1658008
-
PSM-LWL-GDO- 50/125 - FO cable 2799432
-
PSM-LWL-GDM-RUGGED- 50/125 - FO cable 2799322
-
FOC-SC:PA-SC:PA-OS2:D01/1 - FO patch cable 1115550
-
FOC-SC:PA-SC:PA-OS2:D01/2 - FO patch cable 1115548
-
FOC-ST:PA-SC:PA-OS2:D01/1 - FO patch cable 1115582
-
FOC-ST:PA-SC:PA-OS2:D01/2 - FO patch cable 1115581
-
FOC-LC:PA-SC:PA-OS2:D01/1 - FO patch cable 1115618
-
FOC-LC:PA-SC:PA-OS2:D01/2 - FO patch cable 1115617
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 3,0 - Patch cable 2832292
-
FL DIN RA - DIN rail adapter 2891053
Your advantages
Device set for operation on one fiber
Full duplex communication with only one fiber
Transmission ranges up to 38 km
Auto negotiation
Auto MDI/MDI-X switch-over
Link fault pass through (LFPT) and far end fault (FEF) functions for easy connection monitoring
10/100 Mbps
Shipbuilding approval in accordance with DNV GL
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre