ST 4-QUATTRO OG
-
Feed-through terminal block
1002940
Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, number of connections: 4, connection method: Spring-cage connection, Rated cross section: 4 mm2, 1 level, cross section: 0.08 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: orange
Product details
| Product type | Multi-conductor terminal block |
| Area of application | Railway industry |
| Machine building | |
| Plant engineering | |
| Process industry | |
| Number of connections | 4 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| Maximum power dissipation for nominal condition | 1.02 W |
| Number of connections per level | 4 |
| Nominal cross section | 4 mm² |
| 1 level | |
| Connection method | Spring-cage connection |
| Stripping length | 8 mm ... 10 mm |
| Connection in acc. with standard | IEC 60947-7-1 |
| Conductor cross-section rigid | 0.08 mm² ... 6 mm² |
| Cross section AWG | 28 ... 10 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.08 mm² ... 4 mm² |
| Conductor cross-section, flexible [AWG] | 28 ... 12 (converted acc. to IEC) |
| Conductor cross-section flexible ultrasound-compressed | 0.34 mm² ... 6 mm² |
| Conductor cross-section, flexible [AWG] ultrasound-compressed | 22 ... 10 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 4 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.14 mm² ... 4 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1 mm² |
| Nominal cross section | 4 mm² |
| Nominal current | 32 A (with 6 mm² conductor cross-section) |
| Maximum load current | 40 A (In the case of a 6 mm² conductor cross-section, the maximum load current must not be exceeded by the total current of all connected conductors) |
| Nominal voltage | 800 V |
| Rated data (ATEX/IECEx) | |
| Identification | II 2 GD Ex eb IIC Gb |
| Operating temperature range | -60 °C ... 85 °C |
| Ex-certified accessories | 3030527 D-ST 4-QUATTRO |
| 3030815 ATP-ST QUATTRO | |
| 3036615 DS-ST 4 | |
| 1204517 SZF 1-0,6X3,5 | |
| 3022276 CLIPFIX 35-5 | |
| 3022218 CLIPFIX 35 | |
| List of bridges | Plug-in bridge / FBS 2-6 / 3030336 |
| Plug-in bridge / FBS 3-6 / 3030242 | |
| Plug-in bridge / FBS 4-6 / 3030255 | |
| Plug-in bridge / FBS 5-6 / 3030349 | |
| Plug-in bridge / FBS 10-6 / 3030271 | |
| Plug-in bridge / FBS 20-6 / 3030365 | |
| Bridge data | 28 A (4 mm²) |
| Ex temperature increase | 40 K (31.6 A / 4 мм²) |
| for bridging with bridge | 550 V |
| - At bridging between non-adjacent terminal blocks | 352 V |
| - At bridging between non-adjacent terminal blocks via PE terminal block | 352 V |
| - At cut-to-length bridging with cover | 220 V |
| - At cut-to-length bridging with partition plate | 275 V |
| Rated insulation voltage | 500 V |
| output | (Permanent) |
| Ex level General | |
| Rated voltage | 550 V |
| Rated current | 27.5 A |
| Maximum load current | 34.5 A |
| Contact resistance | 0.78 mΩ |
| Ex connection data General | |
| Nominal cross section | 4 mm² |
| Rated cross section AWG | 12 |
| Connection capacity rigid | 0.08 mm² ... 6 mm² |
| Connection capacity AWG | 28 ... 10 |
| Connection capacity flexible | 0.08 mm² ... 4 mm² |
| Connection capacity AWG | 28 ... 12 |
| Width | 6.2 mm |
| End cover width | 2.2 mm |
| Height | 87 mm |
| Depth on NS 35/7,5 | 36.5 mm |
| Depth on NS 35/15 | 44 mm |
| Color | orange (RAL 2003) |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Surge voltage test | |
| Test voltage setpoint | 9.8 kV |
| Result | Test passed |
| Temperature-rise test | |
| Requirement temperature-rise test | Increase in temperature ≤ 45 K |
| Result | Test passed |
| Short-time withstand current 4 mm² | 0.48 kA |
| Result | Test passed |
| Power-frequency withstand voltage | |
| Test voltage setpoint | 2 kV |
| Result | Test passed |
| Mechanical data | |
| Open side panel | Yes |
| Mechanical strength | |
| Result | Test passed |
| Attachment on the carrier | |
| DIN rail/fixing support | NS 35 |
| Test force setpoint | 1 N |
| Result | Test passed |
| Test for conductor damage and slackening | |
| Rotation speed | 10 (+/- 2) rpm |
| Revolutions | 135 |
| Conductor cross-section/weight | 0.25 mm² / 0.2 kg |
| 4 mm² / 0.9 kg | |
| 6 mm² / 1.4 kg | |
| Result | Test passed |
| Aging | |
| Temperature cycles | 192 |
| Result | Test passed |
| Needle-flame test | |
| Time of exposure | 30 s |
| Result | Test passed |
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2022-06 |
| Spectrum | Long life test category 2, bogie-mounted |
| Frequency | f1 = 5 Hz to f2 = 250 Hz |
| ASD level | 6.12 (m/s²)²/Hz |
| Acceleration | 3.12g |
| Test duration per axis | 5 h |
| Test directions | X-, Y- and Z-axis |
| Result | Test passed |
| Shocks | |
| Specification | DIN EN 50155 (VDE 0115-200):2008-03 |
| Pulse shape | Half-sine |
| Acceleration | 5g |
| Shock duration | 30 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Result | Test passed |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-1 |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 1002940 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Note | Made to order (non-returnable) |
| Sales key | BE2113 |
| Product key | BE2113 |
| GTIN | 4055626467900 |
| Weight per piece (including packing) | 14,209 g |
| Weight per piece (excluding packing) | 14,209 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27250101 |
ETIM
| ETIM 9.0 | EC000897 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
Compatible products
Note: Applying some accessories below might limit this product.
-
-
FBS 3-6 - Plug-in bridge 3030242
-
FBS 4-6 - Plug-in bridge 3030255
-
FBS 5-6 - Plug-in bridge 3030349
-
FBS 6-6 - Plug-in bridge 1008238
-
FBS 10-6 - Plug-in bridge 3030271
-
FBS 20-6 - Plug-in bridge 3030365
-
FBSR 2-6 - Plug-in bridge 3033715
-
FBSR 3-6 - Plug-in bridge 3001594
-
FBSR 4-6 - Plug-in bridge 3001595
-
FBSR 5-6 - Plug-in bridge 3001596
-
FBSR 10-6 - Plug-in bridge 3033716
-
FBSRH 2-6 - Short-circuit connector 3033812
-
FBS 2-6 BU - Plug-in bridge 3036932
-
FBS 3-6 BU - Plug-in bridge 3036945
-
FBS 4-6 BU - Plug-in bridge 3036958
-
FBS 5-6 BU - Plug-in bridge 3036961
-
FBS 10-6 BU - Plug-in bridge 3032198
-
FBS 20-6 BU - Plug-in bridge 3032208
-
FBS 50-6 BU - Plug-in bridge 3032211
-
RB ST (2,5/4)-1,5/S - Reducing bridge 3214356
-
RB ST 6-(2,5/4) - Reducing bridge 3030860
-
RB ST 10-(2,5/4) - Reducing bridge 3030873
-
RB ST 16-(2,5/4) - Reducing bridge 3030886
-
RB ST 35-(2,5/4) - Reducing bridge 3030899
-
RB ST (2,5/4)-1,5 - Reducing bridge 3038943
-
RB UT 6-ST(2,5/4) - Reducing bridge 3047264
-
RB UT 35-ST(2,5/4) - Reducing bridge 3047280
-
RB UT 10-ST(2,5/4) - Reducing bridge 3047086
-
RB UT 16-ST(2,5/4) - Reducing bridge 3047099
-
RB PTPOWER 35-ST(2,5/4) - Reducing bridge 3030900
-
D-ST 4-QUATTRO - End cover 3030527
-
RPS - Reducing plug 0201647
-
ATP-ST QUATTRO - Partition plate 3030815
-
DS-ST 4 - Cover segment 3036615
-
WST 4 - Warning cover 3030954
-
LPS-6/E - Service connector 3270540
-
LPS-6 - Service connector 3270541
-
LPO 4/E - Pick-off plug 3270519
-
LPO 4 - Pick-off plug 3270522
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZB 6 CUS - Zack marker strip 0824992
-
ZB 6,LGS:FORTL.ZAHLEN - Zack marker strip 1051016
-
ZB 6,QR:FORTL.ZAHLEN - Zack marker strip 1051029
-
ZB 6,LGS:GLEICHE ZAHLEN - Zack marker strip 1051032
-
ZB 6,LGS:L1-N,PE - Marker for terminal blocks 1051414
-
ZB 6,LGS:U-N - Marker for terminal blocks 1051430
-
UC-TM 6 - Marker for terminal blocks 0818085
-
UC-TM 6 CUS - Marker for terminal blocks 0824589
-
UCT-TM 6 - Marker for terminal blocks 0828736
-
UCT-TM 6 CUS - Marker for terminal blocks 0829602
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
ZBF 6 CUS - Zack Marker strip, flat 0825027
-
UC-TMF 6 - Marker for terminal blocks 0818140
-
UC-TMF 6 CUS - Marker for terminal blocks 0824646
-
UCT-TMF 6 - Marker for terminal blocks 0828746
-
UCT-TMF 6 CUS - Marker for terminal blocks 0829665
-
ZBF 6,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808749
-
ZBF 6,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808765
-
ZBF 6,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810834
-
ZBF 6,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810876
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
ISH 4/0,5 - Insulating sleeve 3002885
-
ISH 4/1,0 - Insulating sleeve 3002898
-
PAI-4-N GY - Test adapter 3032871
-
PS-6 - Test plug 3030996
-
PS-6/2,3MM RD - Test plug 3038736
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
ST-BW - Actuation tool 1207608
Your advantages
Cross connection to any number of terminal blocks with the consistent FBS ... plug-in bridge system
Compact potential distributors, the double connection enables four conductors to be connected on one potential
Tested for railway applications
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre