DNV
Approval ID: TAE000010TcULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 15 A | 26 - 14 | ||
C | ||||
300 V | 15 A | 26 - 14 | ||
D | ||||
600 V | 5 A | 26 - 14 |
Feed-through terminal block, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 3, connection method: Push-in connection, Rated cross section: 1.5 mm2, 1 level, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: yellow
Product type | Multi-conductor terminal block |
Product family | PT |
Area of application | Machine building |
Plant engineering | |
Number of connections | 3 |
Number of rows | 1 |
Potentials | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 6 kV |
Maximum power dissipation for nominal condition | 0.56 W |
Number of connections per level | 3 |
Nominal cross section | 1.5 mm² |
1 level | |
Connection method | Push-in connection |
Stripping length | 8 mm ... 10 mm |
Internal cylindrical gage | A1 / B1 |
Connection in acc. with standard | IEC 60947-7-1 |
Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
Cross section AWG | 26 ... 16 (converted acc. to IEC) |
Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross-section, flexible [AWG] | 26 ... 16 (converted acc. to IEC) |
Conductor cross-section flexible ultrasound-compressed | 0.34 mm² ... 1.5 mm² |
Conductor cross-section, flexible [AWG] ultrasound-compressed | 22 ... 16 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 1.5 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 0.14 mm² ... 1 mm² (Using the AI-S 1-8 TQ ferrule, Item No. 1200293, is recommended) |
Nominal current | 17.5 A |
Maximum load current | 17.5 A |
Nominal voltage | 500 V |
Nominal cross section | 1.5 mm² |
1 level Connection cross sections directly pluggable | |
Conductor cross-section rigid | 0.25 mm² ... 1.5 mm² |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.34 mm² ... 1.5 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 0.34 mm² ... 1 mm² |
Rated data (ATEX/IECEx) | |
Identification | II 2 GD Ex eb IIC Gb |
Operating temperature range (1) | -60 °C ... 85 °C |
Operating temperature range (2) | -40 °C ... 110 °C |
Ex-certified accessories | 3208184 D-PT 1,5/S-TWIN |
3030789 ATP-ST-TWIN | |
1204504 SZF 0-0,4X2,5 | |
3022276 CLIPFIX 35-5 | |
3022218 CLIPFIX 35 | |
List of bridges | Plug-in bridge / FBS 2-3,5 / 3213014 |
Plug-in bridge / FBS 3-3,5 / 3213027 | |
Plug-in bridge / FBS 4-3,5 / 3213030 | |
Plug-in bridge / FBS 5-3,5 / 3213043 | |
Plug-in bridge / FBS 10-3,5 / 3213056 | |
Plug-in bridge / FBS 20-3,5 / 3213069 | |
Bridge data | 14.5 A (1.5 mm²) |
Ex temperature increase | 40 K (15 A / 1.5 mm²) |
for bridging with bridge | 352 V |
- At bridging between non-adjacent terminal blocks | 220 V |
- At bridging between non-adjacent terminal blocks via PE terminal block | 220 V |
- At cut-to-length bridging | 166 V |
- At cut-to-length bridging with cover | 275 V |
- At cut-to-length bridging with partition plate | 352 V |
Rated insulation voltage | 320 V |
output | (Permanent) |
Ex level General | |
Rated voltage | 352 V |
Rated current | 15 A |
Maximum load current | 15 A |
Contact resistance | 1.4 mΩ |
Ex connection data General | |
Nominal cross section | 1.5 mm² |
Rated cross section AWG | 16 |
Connection capacity rigid | 0.14 mm² ... 1.5 mm² |
Connection capacity AWG | 26 ... 16 |
Connection capacity flexible | 0.14 mm² ... 1.5 mm² |
Connection capacity AWG | 26 ... 16 |
Width | 3.5 mm |
End cover width | 2.2 mm |
Height | 54 mm |
Depth | 30.5 mm |
Depth on NS 35/7,5 | 32 mm |
Depth on NS 35/15 | 39.5 mm |
Color | yellow (RAL 1018) |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Mechanical data | |
Open side panel | Yes |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-1 |
Mounting type | NS 35/7,5 |
NS 35/15 |
Item number | 3208159 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | BE2212 |
Product key | BE2212 |
GTIN | 4055626327150 |
Weight per piece (including packing) | 4,389 g |
Weight per piece (excluding packing) | 4,389 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS-13.0 | 27250101 |
ECLASS-15.0 | 27250101 |
ETIM 9.0 | EC000897 |
UNSPSC 21.0 | 39121400 |
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 15 A | 26 - 14 | ||
C | ||||
300 V | 15 A | 26 - 14 | ||
D | ||||
600 V | 5 A | 26 - 14 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |