DFK-PC 4/ 4-GF-7,62 BK - Feed-through plug
1781625

product line COMBICON Connectors L
cross section 4 mm2
connection method Screw connection with tension sleeve
screw head form Slotted
type of packaging packed in cardboard

Feed-through connector, nominal cross section: 4 mm2, color: black, nominal current: 20 A, rated voltage (III/2): 630 V, contact surface: Sn, contact connection type: Pin, number of potentials: 4, number of rows: 1, number of positions: 4, number of connections: 4, product range: DFK-PC 4/..-GF, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Direct mounting, conductor/PCB connection direction: 0 °, number of solder pins per potential: 1, plug-in system: COMBICON PC 4, Pin connector pattern alignment: Standard, locking: Screw locking mechanism, mounting method: Threaded flange, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Screwable flange for superior mechanical stability
Flexible side panels enable convenient panel mounting prewired from the inside