EMLC (20X8)R
-
Fabric label
0815680
Fabric label, Roll, white, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, Number of individual labels: 2500, text field height: 8 mm, text field width: 20 mm
Product details
Product type | Device marking |
Product property | Low restoring force |
Marking | |
Number of individual labels | 2500 |
Number of individual labels per row | 4 |
Identification technology | Thermal transfer for rolls |
Mounting type | adhesive |
Foil strength | 130 µm |
Adhesive strength | 28 µm |
Adhesive | Acrylic |
Color | white (RAL 9010) |
Material | PA |
Components | free from silicone and halogen |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
Scratch test for the determining scratch resistance | |
Specification | DIN EN ISO 1518-1:2019-10 (following) |
Requirements | ≥ 5 N |
Result | Test passed |
Tesafilm test | |
Specification | DIN EN ISO 2409:2013 (following) |
Result | Test passed |
UV resistance | |
Specification | ISO 4892-2:2013-03 (following) |
Result | Test passed |
Test duration | 96 h |
Specification | IEC 60068-2-78:2012-10 (following) |
Result | Test passed |
Duration | 96 h |
Temperature for testing | 40 °C |
Relative humidity | 93 % |
Temperature resistance | |
Specification | ANSI/UL 969-2018:03 (following) |
Test duration | 240 h |
Rating 125 °C (150 °C) | Test passed |
Wipe resistance of inscriptions | |
Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
Isopropyl [CAS No. 67-63-0] |
Test passed |
n-Hexane [CAS No. 110-54-3] |
Test passed |
Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
Acetone (99 %) [CAS No. 67-64-1] |
Test passed |
Specification | ISO 175:2010 (following) |
Test duration | 168 h |
Diesel [CAS No. 68476-34-6] |
Test passed |
IRM 901 | Test passed |
IRM 902 | Test passed |
Testing in a condensation changing climate in the presence of sulfur dioxide | |
Specification | DIN 50018:2013-05 |
Result | Test passed |
Climate level | AHT 1.0 S |
Cycles | 2 |
Salt spray test | |
Specification | DIN EN 60068-2-11:2000-02 |
Result | Test passed |
Test duration | 96 h |
Ambient conditions | |
Ambient temperature (operation) | 0 °C ... 125 °C |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) |
Shelf life | 2 years |
Width | 20 mm |
Height | 8 mm |
Depth | 0.15 mm |
Text field | |
Text field width | 20 mm |
Text field height | 8 mm |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Item number | 0815680 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BG2411 |
Product key | BG2411 |
Catalog page | Page 333 (C-3-2019) |
GTIN | 4046356124362 |
Weight per piece (including packing) | 173,1 g |
Weight per piece (excluding packing) | 173,1 g |
Customs tariff number | 39269097 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27281103 |
ETIM
ETIM 9.0 | EC001288 |
UNSPSC
UNSPSC 21.0 | 39131500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
THERMOMARK E.300 D - Thermal transfer printer 1004303
-
THERMOMARK E.600 - Thermal transfer printer 1285310
-
THERMOMARK E.600 D - Thermal transfer printer 1004304
-
THERMOMARK ROLL 2.0 - Thermal transfer printer 1085260
-
THERMOMARK E.300 DOUBLE - Thermal transfer printer 1472379
-
THERMOMARK-RIBBON 110 - Ink ribbon 5145384
-
THERMOMARK-RIBBON 110/50 - Ink ribbon 0800687
-
KME - Cable marker carrier 0807083
-
THERMOMARK ROLLMASTER 300 - Thermal transfer printer 0804501
-
THERMOMARK ROLLMASTER 600 - Thermal transfer printer 0804663
-
THERMOMARK ROLL - Thermal transfer printer 5146477
-
THERMOMARK X1.2 - Thermal transfer printer 5146231
Your advantages
The EMLC label consists of a textile foil with very low restoring forces
Enables labels to be stuck over edges and curves
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
Labeling service: Phoenix Contact can custom-label all EMLC ... markers in accordance with your requirements
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre