ECS-B-122X169-L-UV-V GY
-
Electronics housing
1050206
Snap-in locking vented enclosure of the ECS Family, IP66/IP67/IP68/IP69 rated when mated with associated faceplate, color: grey (7042), width: 170 mm, height: 176 mm, depth: 64 mm
This product needs further products for operation.
Mandatory accessories
Product details
Compatible products
Your advantages
Housing design supports the installation of a range of PCB thicknesses for high application diversity
Integrated pressure compensation membrane for fluctuating ambient pressures
Optional accessories for wall and mast mounting
Proven PCB connection technology
Integrated tamper protection
Effective protection of electronics against thermal and mechanical influences
Suitable for outdoor/indoor applications