SACB-4/ 8-L-PT QO
-
Distributor box
1175448
Distributor box, connection method: QUICKON, 0.14 mm2 ... 0.75 mm2, number of slots: 4, number of positions: 5, slot assignment: Double, status display: yes, PNP; master cable connection: Push-in connection 180°, shielding: no, When connecting 5 conductors, max. 0.5 mm2 can be connected
Product details
Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
Note on application | Unused slots are to be sealed off prior to commissioning. Suitable sealing elements are to be found under "Accessories". |
Note on application | Cables with 5 conductors may have a maximum connection cross-section of 0.5 mm²/20 AWG. |
Product type | Distributor box |
Number of positions | 5 |
Number of slots | 4 |
LED | yes |
Local diagnostics | |
Monitored function | Supply voltage per module |
Optical representation | Green LED |
Max. operating voltage Umax | 30 V DC |
Local diagnostics | Supply voltage per module Green LED |
Status display I/O Yellow LED | |
Nominal voltage UN | 24 V DC |
Rated current, total | 10 A |
Max. current carrying capacity per path | 2 A |
Current carrying capacity per slot | 4 A |
Conductor connection | |
Sensor/actuator connection system | QUICKON |
Conductor cross section Flexible signal line | 0.2 mm² ... 1.5 mm² |
Conductor cross section Flexible power supply | 0.2 mm² ... 1.5 mm² |
Connection cross section AWG Flexible signal line | 24 ... 16 |
Connection cross section AWG Flexible power supply | 24 ... 16 |
Stripping length Signal line | 8 mm |
Stripping length of the sheath | 50 mm (Master cable) |
Tightening torque, cover screw | 0.35 Nm |
Tightening torque of mounting screw for fixing the housing | 0.5 Nm |
Tightening torque, union nut | 2.5 Nm |
Pin assignment | |
Slot/position = Wire color or connection | 1 / 4 (A) = 1 / 4 |
1 / 2 (B) = 1 / 2 | |
2 / 4 (A) = 2 / 4 | |
2 / 2 (B) = 2 / 2 | |
3 / 4 (A) = 3 / 4 | |
3 / 2 (B) = 3 / 2 | |
4 / 4 (A) = 4 / 4 | |
4 / 2 (B) = 4 / 2 | |
1-4 / 1 (+ 24 V) = UN | |
1-4 / 3 (0 V) = 0 V | |
1-4 / 5 (PE) = PE |
Status display present | yes |
Dimensional drawing |
|
Width | 58 mm |
Height | 45 mm |
Length | 131 mm |
Wrench size, union nut | 16 mm |
Material Housing | PBT |
Material Molding compound | PUR |
Flammability rating according to UL 94 | V0 |
Seal material O-ring | FKM |
Seal material | FKM |
Contact material | Steel/copper |
Contact surface material | Sn |
Contact carrier material | PA 6.6 |
Material of contact, master cable side | CU alloy |
Material of the contact carrier on the master cable side | PA 6.6 V0 |
Material of contact surface, master cable side | Sn |
Wire insulation material | PVC / PE / PP / rubber |
External cable diameter | 7 mm ... 12 mm |
Connection method | Push-in connection |
Ambient conditions | |
Degree of protection | IP65 |
Ambient temperature (operation) | -30 °C ... 80 °C |
-5 °C ... 50 °C (During assembly) |
Item number | 1175448 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF3DBC |
Product key | AF3DBC |
GTIN | 4063151205362 |
Weight per piece (including packing) | 251 g |
Weight per piece (excluding packing) | 22,22 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440111 |
ETIM
ETIM 9.0 | EC003558 |
UNSPSC
UNSPSC 21.0 | 31251500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
Q-PROT 9/11 - Filler plug 1670235
-
SACB-QO SET - Screw connection set 1293751
-
UC-EM (17,5X9) - Snap-in markers 0827490
-
UC-EM (17,5X9) CUS - Snap-in markers 0828238
-
UCT-EM (17,5X9) - Snap-in markers 0801491
-
UCT-EM (17,5X9) CUS - Snap-in markers 0801575
-
UC-EM (17,5X9) YE - Snap-in markers 0827494
-
UC-EM (17,5X9) YE CUS - Snap-in markers 0828239
-
UCT-EM (17,5X9) YE - Snap-in markers 0801492
-
UCT-EM (17,5X9) YE CUS - Snap-in markers 0801576
-
UTA 107 - DIN rail adapter 2853983
-
SZK PZ1 VDE - Screwdriver 1206450
-
TSD 25 SAC - Torque screwdriver 1212315
-
SAC BIT HOOD-W 24 - Tool 1212486
-
SF-BIT-PZ 1-50 - Screw insert 1212591
Your advantages
Safety in the field, thanks to molded housing and high degree of protection
Convenient: increased machine availability thanks to quick and easy diagnostics
Innovative and time-saving assembly with insulation displacement connection
Flexible: distributor box with connector hood for on-site assembly
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre