GE 35/2 - Device terminal block
3071065

connection method
Flow Pictogram
voltage Pictogram

Device terminal block, nom. voltage: 630 V, nominal current: 125 A, number of connections: 4, number of positions: 2, connection method: Screw connection, Rated cross section: 35 mm2, cross section: 0.75 mm2 - 35 mm2, mounting type: direct screw connection, color: gray

Product details







Compatible products


Your advantages

Touch-proof shock protection
Mounting with two screws per block