G 5/ 2 B-EX
-
Device terminal block
1089162
Device terminal block, nom. voltage: 500 V, nominal current: 32 A, number of connections: 4, number of positions: 2, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: direct screw connection, color: orange
Product details
Product type | Feed-through terminal block |
Number of positions | 2 |
Number of connections | 4 |
Number of rows | 1 |
Potentials | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 6 kV |
Maximum power dissipation for nominal condition | 1.02 W |
Number of connections per level | 4 |
Nominal cross section | 4 mm² |
Screw thread | M3 |
Tightening torque | 0.6 ... 0.8 Nm |
Stripping length | 8 mm |
Internal cylindrical gage | A3 |
Connection in acc. with standard | IEC 60947-7-1 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Cross section AWG | 24 ... 12 (converted acc. to IEC) |
Conductor cross section flexible | 0.2 mm² ... 4 mm² |
Conductor cross section, flexible [AWG] | 24 ... 12 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 4 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.25 mm² ... 2.5 mm² |
2 conductors with same cross section, solid | 0.2 mm² ... 1.5 mm² |
2 conductors with same cross section, flexible | 0.2 mm² ... 1.5 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1 mm² |
Nominal current | 32 A |
Maximum load current | 32 A (with 4 mm² conductor cross section) |
Nominal voltage | 500 V |
Nominal cross section | 4 mm² |
Rated data (ATEX/IECEx) | |
Identification | II 2 G Ex eb IIC Gb |
Operating temperature range | -60 °C ... 110 °C |
Ex-certified accessories | 1205053 SZS 0,6X3,5 |
Ex temperature increase | 40 K (30.7 A / 4 mm²) |
Rated insulation voltage | 250 V |
output | (Permanent) |
Ex level General | |
Rated voltage | 275 V |
Rated current | 30 A |
Maximum load current | 30 A |
Contact resistance | 0.75 mΩ |
Ex connection data General | |
Torque range | 0.6 Nm ... 0.8 Nm |
Nominal cross section | 4 mm² |
Rated cross section AWG | 12 |
Connection capacity rigid | 0.2 mm² ... 4 mm² |
Connection capacity AWG | 24 ... 12 |
Connection capacity flexible | 0.2 mm² ... 4 mm² |
Connection capacity AWG | 24 ... 24 |
2 conductors with same cross section, solid | 0.2 mm² ... 1.5 mm² |
2 conductors with the same cross-section AWG rigid | 24 ... 16 |
2 conductors with same cross section, stranded | 0.2 mm² ... 1.5 mm² |
2 conductors with the same cross-section AWG flexible | 24 ... 16 |
Width | 20 mm |
Height | 24 mm |
Color | orange (RAL 2003) |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
General | |
Terminal block mounting | When attaching the product to the mounting surface, please ensure that the housing is not damaged when tightening the center screw |
Mechanical data | |
Open side panel | No |
Ambient conditions | |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-1 |
Mounting type | direct screw connection |
Terminal block mounting | When attaching the product to the mounting surface, please ensure that the housing is not damaged when tightening the center screw |
Item number | 1089162 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | BE1265 |
Product key | BE1265 |
GTIN | 4055626892047 |
Weight per piece (including packing) | 22,22 g |
Weight per piece (excluding packing) | 22,22 g |
Customs tariff number | 85369010 |
Country of origin | PL |
ETIM
ETIM 8.0 | EC001284 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Touch-proof shock protection
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre