TU-17P1NC24100 - Device connector rear mounting
1613276

M23, Device connector rear mounting, series: TU, straight, shielded: yes, Bayonet locking, No. of pos.: 17, Direction of rotation: Standard, contact connection type: Pin, Solder-in connection, Flat gasket, Panel thickness max.: 2.5 mm, coding: N, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details








Compatible products