ST-7ES1N8AAC00S
-
Device connector front mounting
1607766
Device connector front mounting, application: Power, angled rotatable, SPEEDCON, M17, number of positions: 7+PE, contact connection type: Socket, Axial O-ring, 4x Ø 2.7 mm, shielded: yes, flange dimensions: 25 mm x 25 mm, number of positions: 8, connection method: Crimp connection, series: ST