SACC-E-FS-8CON-M16/0,5 0,14SCOX - Device connector front mounting
1238693

Device connector front mounting, 8-position, Socket, straight, M12-SPEEDCON, A-coding, on free cable end, Individual wires, cable length: 0.5 m, 0.14 mm2, TPE litz wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details








Compatible products