UL Listed
Approval ID: E468743-20230831| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 600 V | 18 A | 2,5 | 2.5 | |
cUL Listed
Approval ID: E468743-20230831| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 600 V | 15 A | 2,5 | ||