SACC-P12MRX-8CT-CL SH
-
Data connector
1489579
Data connector, Ethernet CAT6A (10 Gbps), PROFINET CAT6A (10 Gbps), 8-position, shielded, Plug angled M12 Push-Pull, coding: X, Crimp connection, knurl material: Zinc die-cast, tin-plated, external cable diameter 6.5 mm ... 10 mm, without crimp contacts
This product needs further products for operation.
Mandatory accessories
Product details
General | This product corresponds to the PROFINET Cabling and Interconnection Technology Guideline for PROFINET regulations, version 2.00, order no: 2.252, Chapter 8.2 Connectors for Outside Environment (Balanced cabling) |
Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
Assembly note | Contacts can be clipped in place and unclipped without tools |
The pin assignment can be rotated in a 30° pitch to the cable outlet |
Product type | Circular connector (cable-side) |
Application | Data |
Sensor type | Ethernet |
Number of positions | 8 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | X |
Cable outlet | angled |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Dimensional drawing |
|
Length | 52 mm |
Wrench size, union nut | 15 mm |
Wrench size, counter nut | 14 mm |
External dimensions | |
Outside diameter | 6.5 mm ... 10 mm |
Housing | |
Diameter housing | 19 mm |
Flammability rating according to UL 94 | V0 |
Material of grip body | Zinc die-cast, nickel-plated |
Contact carrier material | PA 6.6 |
Material for screw connection | Zinc die-cast, tin-plated |
Conductor connection | |
Connection method | Crimp connection |
Connection cross section | 0.14 mm² ... 0.34 mm² (flexible) |
Connection cross section AWG | 26 ... 22 (flexible) |
Stripping length of the individual wire | 4 mm +0,5 mm |
Tightening torque | 1.5 Nm (Screw plug insert with sleeve housing as far it will go) |
4 Nm (Pressure nut with coupling sleeve) | |
Pin assignment | |
Contact | Color (signal designation) | Contact (optional) | 1 = WHOG (D1+) |
2 = OG (D1-) | |
3 = WHGN (D2+) | |
4 = GN (D2-) | |
5 = WHBN (D4+) | |
6 = BN (D4-) | |
7 = WHBU (D3-) | |
8 = BU (D3+) |
Rated surge voltage | 0.8 kV |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 0.5 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Connection 1 | |
Head design | Plug |
Head cable outlet | angled |
Head thread type | M12 |
Head locking type | Push-Pull |
Coding | X |
Signal type/category | Ethernet CAT6A (IEC 11801), 10 Gbps |
PROFINET CAT6A (IEC 11801), 10 Gbps | |
Stripping length of the individual wire | 4 mm +0,5 mm |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) (male connector/female connector) | -40 °C ... 85 °C (Plug) |
Standard designation | M12-Push-Pull |
Standards/specifications | IEC 61076-2-010 |
Standard designation | Shock, vibration |
Standards/specifications | EN 50155:2001 |
Item number | 1489579 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | AF2CJJ |
Product key | AF2CJJ |
GTIN | 4063151936259 |
Weight per piece (including packing) | 38,3 g |
Weight per piece (excluding packing) | 38,3 g |
Customs tariff number | 85366990 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440116 |
ETIM
ETIM 9.0 | EC002635 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Extremely compact, thanks to the small wiring space and high contact density
Safe use in the field, thanks to a high degree of protection
Safely shielded: reliable shield connection even under extreme mechanical strain
Robust connection: suitable for railway applications with high shock and vibration loads
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre