VS-OE-OE-93K-100,0
-
Data cable
1419173
By the meter, Data cable, Sercos CAT5 (100 Mbps), shielded, PVC/PVC, signal red RAL 3020, 4-wire (1x4xAWG22/7, SF/TQ), color single wire: white, yellow, blue, orange, cable length: 100 m
Product details
Product type | Data cable by the meter |
Sensor type | Sercos |
Number of positions | 4 |
Shielded | yes |
Transmission speed | 100 Mbps |
Signal type/category | Sercos CAT5 (IEC 11801:2002), 100 Mbps |
Cable length | 100 m |
Sercos III [93K] | |
Dimensional drawing |
|
Cable weight | 68 kg/km |
UL AWM Style | 21694 (60 °C / 600 V) |
Number of positions | 4 |
Shielded | yes |
Cable type | Sercos III [93K] |
Conductor structure | 1x4xAWG22/7, SF/TQ |
Signal runtime | 5.3 ns/m |
Conductor structure signal line | 7x 0.25 mm |
AWG signal line | 22 |
Conductor cross section | 4x 0.34 mm² |
Wire diameter incl. insulation | approx. 1.55 mm |
External cable diameter | 6.50 mm ±0.2 mm |
Outer sheath, material | PVC |
External sheath, color | signal red RAL 3020 |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | PE |
Single wire, color | white, yellow, blue, orange |
Thickness, outer sheath | approx. 0.90 mm |
Type of pair shielding | Aluminum-lined polyester foil |
Overall twist | Star quad |
Max. conductor resistance | ≤ 120 Ω/km |
Insulation resistance | ≥ 0.5 GΩ*km |
Coupling resistance | ≤ 20.00 mΩ/m (at 10 Hz) |
Wave impedance | 100 Ω ±15 Ω (at 100 MHz) |
Nominal voltage, cable | 600 V |
Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
Minimum bending radius, fixed installation | 3 x D |
Minimum bending radius, flexible installation | 7 x D |
Smallest bending radius, fixed installation | 20 mm |
Smallest bending radius, movable installation | 46 mm |
Flame resistance | according to UL 1685 (CSA FT 4) |
Resistance to oil | Resistant to oil to a limited extent |
Other resistance | UV resistant (according to UL 1581, Section 1200) |
Ambient temperature (operation) | -40 °C ... 70 °C (cable, fixed installation) |
-40 °C ... 70 °C (Cable, flexible installation) | |
Ambient temperature (installation) | -20 °C ... 60 °C |
Item number | 1419173 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | AF1LFA |
Product key | AF1LFA |
GTIN | 4046356541183 |
Weight per piece (including packing) | 6.600 g |
Weight per piece (excluding packing) | 222,22 g |
Customs tariff number | 85444995 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27061801 |
ECLASS-15.0 | 27061801 |
ETIM
ETIM 9.0 | EC003249 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 66,203 kg CO2e |
Frequently searched
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre