SB-36KS16,00
-
Crimp contact
1244892
Crimp contact, Socket, turned, contact diameter: 3.6 mm, connection cross section: 16 mm2 ... 16 mm2, contact material: CuZn, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Compatible products
Your advantages
Item is lead-free in accordance with the RoHS II directive without exception 6c
Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring