CK4,0-ED-2,50ST AG
-
Crimp contact
1663242
Crimp contact, Pin, turned, contact diameter: 4 mm, rated current: 40 A, connection cross section: 2.5 mm2 ... 2.5 mm2, AWG 14...14 , contact material: Cu alloy