ST-6EP1N8A9002S - Coupler connector
1613563

connection method

Coupler connector, application: Power, straight, SPEEDCON, M17, number of positions: 6+PE, contact connection type: Pin, shielded: yes, cable diameter range: 3.5 mm ... 5 mm, number of positions: 7, connection method: Crimp connection, series: ST

Product details







Compatible products