cUL Recognized
Approval ID: E153698-20181206| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Power | 600 V | 21.4 A | 12 | |
| Control | 50 V | 4 A | 18 | |
UL Recognized
Approval ID: E153698-20181206| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Power | 600 V | 24 A | 12 | |
| Control | 50 V | 4 A | 18 | |
cULus Recognized
Approval ID: E468743| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Power | 600 V | 16 A | ||
| Signal | 50 V | 4 A | ||
| Data | 30 V | 1 A | ||