SF-5EP1N8A90A1S - Coupler connector
1617895

Coupler connector, application: Power, straight short, Screw locking mechanism, M23, number of positions: 5+PE, contact connection type: Pin, shielded: yes, cable diameter range: 7.5 mm ... 9 mm, number of positions: 6, connection method: Crimp connection, series: SF

Product details