RF-16P1N8A9002 - Coupler connector
1613757

connection method

Coupler connector, application: Feedback, signal, straight, Screw locking mechanism, M23, number of positions: 16, contact connection type: Pin, shielded: yes, cable diameter range: 6 mm ... 10 mm, number of positions: 16, connection method: Crimp connection, series: RF, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1242818

Product details








Compatible products