The PLCnext Control AXC F 2172 for the Axioline I/O system is fast, robust and easy to use. It has been consistently designed for maximum performance, easy handling and use in harsh industrial environments.
GTC F 2172
-
Controller
1079808
PLCnext Control for direct control of Axioline I/Os. With 2 Ethernet interfaces and programming capabilities in accordance with IEC 61131-3. Complete with connector and bus base module.
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Controller |
| Product family | PLCnext Control |
| Type | modular |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Retentive data storage | 48 kByte (NVRAM) |
| RAM | 512 Mbyte DDR3 SDRAM |
| IoT capability: PROFICLOUD | |
| IoT platform | PROFICLOUD |
| Supports cloud computing | yes |
| IEC 61131 runtime system | |
| Program memory | 16 Mbyte |
| Data storage system | 32 Mbyte |
| Axioline | |
| Amount of process data | max. 8192 bit (per station) |
| max. 4096 bit (Input) | |
| max. 4096 bit (Output) | |
| Number of supported devices | max. 63 (per station) |
| INTERBUS-Master | |
| Amount of process data (Axioline input/output data max.) | max. 8192 bit (per station) |
| Amount of process data (Axioline input data max.) | max. 4096 bit (Input) |
| Amount of process data (Axioline output data max.) | max. 4096 bit (Output) |
| PROFINET | |
| Device function | PROFINET controller, PROFINET device |
| Specification | Version 2.3 |
| Update rate | min. 1 ms (4 devices) |
| min. 16 ms (64 devices) | |
| Process data width | 64 Byte ... 512 Byte |
| Conformance Class | A |
| Number of supported devices | max. 64 (at PROFINET controller) |
| Supported functions | MRP FSU |
| MRP | |
| Device ID | 0142hex |
| Vendor ID | 00B0hex |
| Functionality | |
| Programming languages supported | Programming in acc. with IEC 61131-3 |
| C++ | |
| Manufacturer-specific | |
| System requirements | |
| Engineering tool | PLCnext Engineer |
| Eclipse® | |
| Application interface | OPC UA® |
| Maximum power dissipation for nominal condition | typ. 4.8 W (without I/Os) |
| typ. 4.8 W (without I/Os) | |
| Real-time clock | |
| Realtime clock | Yes |
| Description realtime clock | 1.73 s/day = 20 ppm at 25 °C |
| Potentials | |
| Protective circuit | Surge protection of the supply voltage; electronic |
| Polarity reversal protection of the supply voltage; electronic | |
| Potentials: Communications power UL feed-in (the supply of the Axioline F local bus UBus is generated from UL) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 442 mA (with 1 A at UBus for the I/Os and UL = 24 V) |
| Power consumption | max. 10.6 W (with 1 A load at UBus for the I/Os) |
| Potentials: Axioline F local bus supply (UBus) | |
| Supply voltage | 5 V DC (via bus base module) |
| Power supply unit | 1 A |
| Connection method | Push-in connection |
| Axioline F connector | |
| Connection method | Push-in connection |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Web server | yes |
| Ethernet | |
| Bus system | RJ45 |
| Number of interfaces | 2 |
| Connection method | RJ45 jack |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100 Mbps (full duplex) |
| Transmission physics | Ethernet in RJ45 twisted pair |
| Transmission length | max. 100 m |
| No. of channels | 2 |
| Protocols supported | HTTP |
| HTTPS | |
| SFTP | |
| SNTP | |
| SNMP | |
| IPsec | |
| syslog | |
| OPC UA | |
| Axioline F local bus | |
| Number of interfaces | 1 |
| Connection method | Bus base module |
| Transmission speed | 100 Mbps |
| Dimensional drawing |
|
| Width | 45 mm |
| Height | 126.93 mm |
| Depth | 75 mm |
| Note on dimensions | The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715). |
| Color | gray |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C up to 2000 m above mean sea level (observe derating) |
| -25 °C ... 55 °C up to 3000 m above mean sea level (observe derating) | |
| ≤ 55 °C (with max. 1 A on UBus) | |
| > 55 °C ... 60 °C (only in conjunction with an Axioline F power module AXL F PWR 1H (Item no. 2688297)) | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (according to DIN EN 61131-2) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (according to DIN EN 61131-2) |
| Shock (operation) | 10g (Bump endurance test according to DIN EN 60068-2-27) |
| Vibration (operation) | 5g |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 58 kPa ... 106 kPa (up to 4500 m above mean sea level) |
| UL, USA/Canada | |
| Identification | cULus |
| Certificate | E238705 |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | Immunity test in accordance with EN IEC 61000-6-2 Electrostatic discharge (ESD)IEC 61000-4-2 Criterion B, ±6 kV contact discharge, ±8 kV air discharge |
| Immunity test in accordance with EN IEC 61000-6-2 Electromagnetic fieldsIEC 61000-4-3 Criterion A, Field intensity: 10 V/m | |
| Immunity test in accordance with EN IEC 61000-6-2 Fast transients (burst)IEC 61000-4-4 Criterion B, ±2 kV | |
| Immunity test in accordance with EN IEC 61000-6-2 Transient overvoltage (surge)IEC 61000-4-5 Criterion B; DC supply lines: ±0.5 kV/±1.0 kV (symmetrical/asymmetrical), fieldbus cable shielding: ±1.0 kV | |
| Immunity test in accordance with EN IEC 61000-6-2 Conducted interferenceIEC 61000-4-6 Criterion A, Test voltage 10 V | |
| Noise emission test in accordance with EN IEC 61000-6-4 Class A |
| Mounting type | DIN rail mounting |
| Item number | 1079808 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRADAC |
| Product key | DRADAC |
| GTIN | 4055626800578 |
| Weight per piece (including packing) | 289,8 g |
| Weight per piece (excluding packing) | 225,6 g |
| Customs tariff number | 85371091 |
| Country of origin | Information on the country of origin is provided with the delivery. |
ECLASS
| ECLASS-13.0 | 27242207 |
| ECLASS-15.0 | 27242207 |
UNSPSC
| UNSPSC 21.0 | 32151700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
SD FLASH 2GB PLCNEXT MEMORY - Program/configuration memory 1043501
-
PLCNEXT ENGINEER - Programming software 1046008
-
AXL F PWR 1H - Feed-in module 2688297
-
CAB-USB C/ USB C/1,8M - Connecting cable 1021809
-
CAB-USB A/ USB C/1,8M - Connecting cable 2404677
-
AXC BS L 2 - Bus connector 1064312
-
AXC F XT IB - PLC extension module 2403018
-
SD FLASH 8GB PLCNEXT MEMORY - Program/configuration memory 1061701
Your advantages
PROFINET support
Connection to PROFICLOUD
Numerous protocols supported such as: http, https, FTP, SNTP, SNMP, SMTP, SQL, MySQL, DCP, etc.
Up to 63 AXIO I/O modules can be mounted side by side
2x Ethernet interfaces (integrated switch)
Increased resistance to EMI
Extended temperature range of -25 °C ... 60 °C
Linux operating system
Supports high-level languages
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre