HC-M-05-MOD-BUZ
-
Contact insert module
1647721
HEAVYCON contact insert module, female, 5-pos., spring-cage connection
Product details
General | For HEAVYCON housing type B6 to B48, HC-M-MHR... hinged retaining frame required |
Assembly note | Housing height ≥ 52 mm. Plug-in connections may only be operated only when there is no load/voltage. |
Product type | Modular contact insert |
Series | HC-M-05 |
Application | Power |
Number of positions | 5 |
Connection profile | 5 |
Contact numbering | 1 - 5 |
Number of module slots | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Connection technology | |
Connection technology | Spring-cage connection |
Conductor connection | |
Conductor cross section | 0.14 mm² ... 1.5 mm² (with ferrule) |
0.14 mm² ... 2.5 mm² (without ferrule) | |
Connection cross section AWG | 26 ... 16 (with ferrule) |
26 ... 14 (with ferrule) | |
Stripping length of the individual wire | 8 mm ±1 mm |
Dimensional drawing |
|
Width | 34.2 mm |
Height | 34 mm |
Length | 14.6 mm |
Mechanical characteristics | |
Minimum housing height | 52 mm |
Rated voltage (III/3) | 400 V |
Rated surge voltage | 6 kV |
Rated current | 16 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Flammability rating according to UL 94 | V0 |
Contact material | Copper alloy |
Contact surface material | Ag |
Contact carrier material | PC |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 125 °C |
Item number | 1647721 |
Packing unit | 2 pc |
Minimum order quantity | 1 pc |
Sales key | BF7ACB |
Product key | AF7ACB |
Catalog page | Page 563 (C-4-2015) |
GTIN | 4017918969561 |
Weight per piece (including packing) | 17,795 g |
Weight per piece (excluding packing) | 16,15 g |
Customs tariff number | 85366990 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre