HC-M-02-MOD-BU
-
Contact insert module
1679359
HEAVYCON contact insert module, female, 2-pos., axial screw connection
HEAVYCON contact insert module, female, 2-pos., axial screw connection
| General | For HEAVYCON housing type B6 to B48, HC-M-MHR... hinged retaining frame required |
| Assembly note | - Connection of the wires using a 2 mm Allen wrench. - Housing height ≥ 52 mm. - Axial screw connection only for flexible wires. - Plug-in connections may only be operated only when there is no load/voltage. |
| Note regarding axial connection technology: Only for stranded wires. The conductor cross-sections stated refer to the geometric cross section of the cable used. Use of cables with a geometric cross section very different from that of the cable's nominal cross section should be checked before use. The wiring space of the axial screw method is designed for fine strand cables according to VDE 0295 class 5. Deviating cable structures (e.g. class 6 cables) should be checked before use. Connection Before starting to connect, ensure that the tapered screw is turned back all the way (chamber is open). The cables must not be twisted. The cores should be slid to the limit stop in the contact chamber (until insulation touches contact). Hold cores in position and use socket wrench to tighten. The used core end should be cut off before connecting again. The connection screw may only be retightened once to prevent the strands from breaking. To prevent damage to the contact, the core / cable should be mechanically intercepted at an appropriate distance from the connection point (e.g. by using a plate cutout). DIN VDE 0100-520:2003-06 contains information on how to do this correctly. |
|
| Hexagonal socket | SW 2 |
| Product type | Modular contact insert |
| Series | HC-M-02 |
| Application | Power |
| Number of positions | 2 |
| Connection profile | 2 |
| Contact numbering | 1 - 2 |
| Number of module slots | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Connection technology | |
| Connection technology | Axial screw connection |
| Connection in acc. with standard | IEC / EN |
| Conductor connection | |
| Conductor cross section | 2.5 mm² ... 8 mm² (The cross section specification refers to the geometric cross section of the cable used) |
| Connection cross section AWG | 12 ... 10 |
| Tightening torque | 1.5 Nm (2.5 mm² ... 4 mm²) |
| 2 Nm (6 ... 8 mm²) | |
| Stripping length of the individual wire | 8 mm +1 mm (for 6 mm²) |
| 5 mm +1 mm (For 2.5 mm² ... 4 mm²) | |
| 11 mm +1 mm (for 8 mm²) | |
| Dimensional drawing |
|
| Width | 34.2 mm |
| Height | 40.6 mm |
| Length | 14.6 mm |
| Rated voltage (III/3) | 1000 V |
| Rated surge voltage | 8 kV |
| Rated current | 40 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Ag |
| Contact carrier material | PC |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Item number | 1679359 |
| Packing unit | 2 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7ACB |
| Product key | AF7ACB |
| GTIN | 4017918162535 |
| Weight per piece (including packing) | 24,65 g |
| Weight per piece (excluding packing) | 24,1 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |