Det indhold, du ser på, er skræddersyet til Danmark. Se indhold for USA | Vælg et andet land

HC-DCC4-I-CT-HW-F - Contact insert
1550584

Contact insert, number of positions: 4+PE, size: DCC06, Socket, Crimp connection, 690 V, 100 A, 6 mm2 ... 25 mm2, application: Power supply in data centers, tool-free Click-in mounting

Product details








Compatible products



Your advantages

Shock and vibration-resistant in accordance with DIN EN 61373