HC-D 15-ESTC
-
Contact insert
1772324
HEAVYCON male insert, D15 series, 15-pos., crimp connection
Product details
General | For HC-D15 housing, crimp contacts CK1,6-ED (crimp contacts not included in scope of supply) |
Assembly note | Connectors may be operated only when there is no load/voltage. |
- Use of HC-CST (1676857) coding pins and HC-CBU (1676860) coding sockets has been prescribed. |
Product type | Contact insert with a fixed no. of positions |
Type | D15 |
Number of positions | 15 |
Connection profile | 15+PE |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Dimensional drawing |
|
Width | 22.8 mm |
Height | 31.5 mm |
Length | 56.5 mm |
Drill hole distance, vertical | 16 mm |
Connection technology | |
Connection technology | Crimp connection |
Connection in acc. with standard | IEC / EN |
Conductor connection | |
Conductor cross section | 0.14 mm² ... 2.5 mm² |
Connection cross section AWG | 26 ... 14 |
Stripping length of the individual wire | 8 mm |
6 mm (2.5 mm²) |
Rated voltage (III/3) | 250 V |
Rated surge voltage | 4 kV |
Rated current | 10 A |
Test voltage | 4 kV AC |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Flammability rating according to UL 94 | V0 |
Contact material | Copper alloy |
Contact surface material | Ag (alternatively Au) |
Contact carrier material | PA |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
Constructional and testing regulations | DIN VDE 0627/86 |
DIN VDE 0110/02.79 | |
DIN VDE 0110-1/04.97 | |
IEC 60664-1, DIN IEC 60512 | |
IEC 60352 | |
Tests | DIN VDE 0627/86 |
DIN VDE 0110/02.79 | |
DIN VDE 0110-1/04.97 | |
IEC 60664-1, DIN IEC 60512 | |
IEC 60352 |
Item number | 1772324 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Sales key | BF7ABE |
Product key | AF7ABE |
GTIN | 4017918036997 |
Weight per piece (including packing) | 36,69 g |
Weight per piece (excluding packing) | 32,96 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440205 |
ECLASS-15.0 | 27440205 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre