Det indhold, du ser på, er skræddersyet til Danmark. Se indhold for USA | Vælg et andet land

HC-A16-I-UT-F 17-32 - Contact insert
1585346

Contact insert, number of positions: 16+PE, size: D25, Socket, Screw connection, 250 V, 16 A, 0.5 mm2 ... 2.5 mm2

Product details









Compatible products



Your advantages

Can be coded with plastic coding profile (order number 1410916)
For a test pin 2 mm in diameter
Shock and vibration-resistant in accordance with DIN EN 61373